HFC35 & HFC57

HFC35 Series polysulfone couplings are able to withstand demanding applications and feature physical strength, chemical resistance and autoclavability.

HFC57 Series polysulfone couplings are UV resistant and able to withstand continued exposure to harmful UV rays without affecting performance.

Both can operate in harsh environments in temperatures from -40°F to 280°F (-40°C to 138°C) and pressures from vacuum to 125 psi (8.6 bar). An ergonomic design and a large, shrouded thumb latch pad produce a coupling that is easy to grip and simple to operate. An efficient valve design leads to high flow and exceptionally low spillage. Both series also add bulkhead panel mount, garden hose thread and Hastelloy® C spring options.
Features Benefits
Polysulfone Material (HFC35) Physically strong and autoclavable
UV Polysulfone Material (HFC57) Physically strong and UV resistant
High efficiency valve More flow and less spillage in a compact size
Ergonomic design Easy to grip, simple to operate
Compatible Mates with HFC12 couplings
Pressure: Vacuum to 125 psi, 8.6 bar
Temperature: -40°F to 280°F, -40°C to 138°C
Materials:
Main components and valves: Polysulfone
Thumb latch: Polysulfone
Valve spring: 316 stainless steel
Panel mount gasket: EPDM
Female GHT gasket: FDA Compliant EPDM
External springs and pin: 316 stainless steel
O-rings: EPDM
Color: Natural white with charcoal gray latch
Tubing range: 3/8" to 3/4", 9.5mm to 19mm
   
HFC35 Pressure RangeHFC35 Water Flow
HFC35 Air Flow, 100 psig Inlet Pressure
     

WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.

Based on sealing performance after 72 hours of exposure to pressure and temperature.

straight-through Cv ~ 3.94 (56.77) max
single shut-off Cv ~ 2.50 (36.02) max
Cv ~ 2.04 (29.39) max

Legend
Legend

Product

Bodies

HFC101257BSPT product photo

HFC101257BSPT

HFC101257BSPT
3/4 BSPT Non-Valved Coupling Body
Product ID: HFC101257BSPT
HFCD171057 product photo

HFCD171057

HFCD171057
5/8 Hose Barb Valved In-Line Coupling Body
Product ID: HFCD171057
HFC161235 product photo

HFC161235

HFC161235
3/4 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: HFC161235
HFC101257GHT product photo

HFC101257GHT

HFC101257GHT
3/4 GHT Non-Valved Coupling Body
Product ID: HFC101257GHT
HFCD161057 product photo

HFCD161057

HFCD161057
5/8 Hose Barb Valved Panel Mount Coupling Body
Product ID: HFCD161057
HFCD10857 product photo

HFCD10857

HFCD10857
1/2 NPT Valved Coupling Body
Product ID: HFCD10857
HFC101235GHT product photo

HFC101235GHT

HFC101235GHT
3/4 GHT Non-Valved Coupling Body
Product ID: HFC101235GHT
HFCD191257BSPP product photo

HFCD191257BSPP

HFCD191257BSPP
3/4 BSPP Valved Coupling Body
Product ID: HFCD191257BSPP
HFC171035 product photo

HFC171035

HFC171035
5/8 Hose Barb Non-Valved In-Line Coupling Body
Product ID: HFC171035
HFCD191235BSPP product photo

HFCD191235BSPP

HFCD191235BSPP
3/4 BSPP Valved Coupling Body
Product ID: HFCD191235BSPP
HFC16835 product photo

HFC16835

HFC16835
1/2 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: HFC16835
HFC10635BSPT product photo

HFC10635BSPT

HFC10635BSPT
3/8 BSPT Non-Valved Coupling Body
Product ID: HFC10635BSPT

Recently Viewed

View All