2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

APC200M10

10mm PTF Coupling Insert
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Option:
Non-Valved
358400 product photo

358400

10mm PTF Nut
`

Recently Viewed

View All