Termination Size

Valved?

Seal Options

Mounting Options

RFID Enabled

Medical

You can trust CPC couplings with your air and fluid handling medical applications. CPC quick disconnect couplings make medical device connections that are cleaner, faster and, most important, safer. Whether your application calls for non-valved or non-spill, low flow or high flow, reusable or disposable, our broad range of standard – including a complete line of small-bore connections, fittings, luers – and custom-engineered components can meet your every specification.

 
  • APC5

    APC

    Read More
    APC Series couplings deliver ease-of-use and excellent flow in a compact size.
  • BQ45GL

    BQ45GL

    Read More
    Bottle Caps include a quick disconnect coupling or FitQuik® connector integrated into a cap designed for 45GL bottles.
  • BreakAwayCoupling

    BreakAway

    Read More
    Safe and easy fluid transfer with protection from costly product loss and equipment damage.
  • DPC

    DPC

    Read More
    Provides dual port connections with one-hand, simultaneous connections and disconnections.
  • DTLD5

    DTLD

    Read More
    DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm)
  • EFC12

    EFC12

    Read More
    Features a high efficiency valve design that provides a greater flow capability than any other coupling its size.
  • FFC351

    FFC35

    Read More
    Flux comparable à plusieurs accouplements pour flux de 1,3 cm (1/2 po) dans un corps de 1,0 cm (3/8 po).
  • FitQuikConnectorsFittings

    FitQuik Connectors & Fittings

    Read More
    Precision molded fittings and connectors for leak-free connections.
  • HFC122

    HFC12

    Read More
    Flow comparable to many 1/2" flow couplings in a 3/8" body size.
  • HFC35572

    HFC35 & HFC57

    Read More
    Polysulfone couplings for demanding applications and chemical resistance.
  • HybridConnector

    Hybrid Connector

    Read More
    Allows designers to confidently specify a single connector for both fluids and electronics.
  • MiniHybridConnector

    Hybrid (Mini) Connector

    Read More
    Provides a compact, single connection point for both air couplings and electrical lines.
  • IdentiQuikSmartCouplings8

    IdentiQuik Couplings

    Read More
    RFID technology helps to control, protect and streamline your valuable fluid.
  • iMAR1

    iMAR

    Read More
    IdentiQuik® MAR: Multiple Antenna RF-enabled communicator printed circuit assembly supports up to eight RFID antennas handling eight fluid connections. Delivered in a removable plastic housing.
  • LC4

    LC

    Read More
    LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.
  • LQ23

    Everis LQ2

    Read More
    The Everis™ LQ2 is a 1/8 inch flow fitting that provides ultra-reliable, dripless connection and disconnection for liquid cooling applications.
  • LQ41

    Everis LQ4

    Read More
    The Everis™ LQ4 is a ¼ inch flow fitting that provides ultra-reliable, dripless connection and disconnection for protecting valuable electronics.
  • BLQ64

    Everis BLQ6

    Read More
    The Everis™ BLQ6 3/8 inch flow fitting provides ultra-reliable connection for blind mate liquid cooling applications. An optional accessory kit for panel mounting is available.
  • LQ64

    Everis LQ6

    Read More
    The Everis™ LQ6 is a 3/8 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics.
  • PLQ24

    Everis PLQ2

    Read More
    Designed and purpose-built for liquid cooling, the Everis™ PLQ2 QD offers leak-free performance and drip-free disconnection.
  • EverisPLQ45

    Everis PLQ4

    Read More
    Designed specifically for liquid cooling applications, the Everis™ PLQ4 offers outstanding reliability and performance within electronic systems environments.
  • LQ84

    Everis LQ8

    Read More
    The Everis LQ8 connector is a 1/2 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics applications.
  • MC

    MC

    Read More
    Chrome-plated brass couplings built tough and made to last in the most demanding applications.
  • Multi-Mount3

    Multi-Mount

    Read More
    One easy-to-use coupling for connecting from three to five lines at once.
  • Multi-Tube2

    Multi-Tube

    Read More
    Couplings provide one easy-to-use quick disconnect for two, six or ten separate fluid lines.
  • NS1

    NS1

    Read More
    The smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects.
  • NS2128

    NS212

    Read More
    An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
  • NS48

    NS4

    Read More
    Feature non-spill valves in a compact size, at a great price.
  • NS61

    NS6

    Read More
    Non-spill couplings that are lightweight, chemically resistant and easy to use.
  • NSH8

    NSH

    Read More
    Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.
  • PLC

    PLC

    Read More
    1/4" flow coupling offers the widest selection of sizes and configurations.
  • PLC12

    PLC12

    Read More
    Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable.
  • PMC5

    PMC

    Read More
    1/8" flow and used in a wide variety of general purpose applications.
  • PMC12

    PMC12

    Read More
    Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable.
  • PunctureSeal

    Puncture Seal

    Read More
    Clean and safe liquid dispensing from bag-in-box (BIB) or other types of flexible packaging.
  • SMC

    SMC

    Read More
    SMC couplings offer great value in a small plastic connector.