Termination Size

    Valved?

      Seal Options

        Mounting Options

          Spring in FlowPath?

            RFID Enabled

              Medical

              You can trust CPC couplings with your air and fluid handling medical applications. CPC quick disconnect couplings make medical device connections that are cleaner, faster and, most important, safer. Whether your application calls for non-valved or non-spill, low flow or high flow, reusable or disposable, our broad range of standard – including a complete line of small-bore connections, fittings, luers – and custom-engineered components can meet your every specification.

               
              • APC5

                APC

                APC Series couplings deliver ease-of-use and excellent flow in a compact size.
              • BQ45GL

                BQ45GL

                Bottle Caps include a quick disconnect coupling or FitQuik® connector integrated into a cap designed for 45GL bottles.
              • BreakAwayCoupling

                BreakAway

                Safe and easy fluid transfer with protection from costly product loss and equipment damage.
              • DPC

                DPC

                Provides dual port connections with one-hand, simultaneous connections and disconnections.
              • DTLD5

                DTLD

                DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm)
              • EFC12

                EFC12

                Features a high efficiency valve design that provides a greater flow capability than any other coupling its size.
              • FFC351

                FFC35

                Flux comparable à plusieurs accouplements pour flux de 1,3 cm (1/2 po) dans un corps de 1,0 cm (3/8 po).
              • FitQuikConnectorsFittings

                FitQuik Connectors & Fittings

                Precision molded fittings and connectors for leak-free connections.
              • HFC122

                HFC12

                Flow comparable to many 1/2" flow couplings in a 3/8" body size.
              • HFC35572

                HFC35 & HFC57

                Polysulfone couplings for demanding applications and chemical resistance.
              • HybridConnector

                Hybrid Connector

                Allows designers to confidently specify a single connector for both fluids and electronics.
              • MiniHybridConnector

                Hybrid (Mini) Connector

                Provides a compact, single connection point for both air couplings and electrical lines.
              • IdentiQuikSmartCouplings8

                IdentiQuik Couplings

                RFID technology helps to control, protect and streamline your valuable fluid.
              • iMAR1

                iMAR

                IdentiQuik® MAR: Multiple Antenna RF-enabled communicator printed circuit assembly supports up to eight RFID antennas handling eight fluid connections. Delivered in a removable plastic housing.
              • LC4

                LC

                LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.
              • LQ23

                Everis LQ2

                The Everis™ LQ2 is a 1/8 inch flow fitting that provides ultra-reliable, dripless connection and disconnection for liquid cooling applications.
              • LQ41

                Everis LQ4

                The Everis™ LQ4 is a ¼ inch flow fitting that provides ultra-reliable, dripless connection and disconnection for protecting valuable electronics.
              • BLQ64

                Everis BLQ6

                The Everis™ BLQ6 3/8 inch flow fitting provides ultra-reliable connection for blind mate liquid cooling applications. An optional accessory kit for panel mounting is available.
              • LQ64

                Everis LQ6

                The Everis™ LQ6 is a 3/8 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics.
              • PLQ24

                Everis PLQ2

                Designed and purpose-built for liquid cooling, the Everis™ PLQ2 QD offers leak-free performance and drip-free disconnection.
              • LQ84

                Everis LQ8

                The Everis LQ8 connector is a 1/2 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics applications.
              • MC

                MC

                Chrome-plated brass couplings built tough and made to last in the most demanding applications.
              • Multi-Mount3

                Multi-Mount

                One easy-to-use coupling for connecting from three to five lines at once.
              • Multi-Tube2

                Multi-Tube

                Couplings provide one easy-to-use quick disconnect for two, six or ten separate fluid lines.
              • NS1

                NS1

                The smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects.
              • NS2128

                NS212

                An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
              • NS48

                NS4

                Feature non-spill valves in a compact size, at a great price.
              • NS61

                NS6

                Non-spill couplings that are lightweight, chemically resistant and easy to use.
              • NSH8

                NSH

                Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.
              • PLC

                PLC

                1/4" flow coupling offers the widest selection of sizes and configurations.
              • PLC12

                PLC12

                Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable.
              • PMC5

                PMC

                1/8" flow and used in a wide variety of general purpose applications.
              • PMC12

                PMC12

                Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable.
              • PunctureSeal

                Puncture Seal

                Clean and safe liquid dispensing from bag-in-box (BIB) or other types of flexible packaging.
              • SMC

                SMC

                SMC couplings offer great value in a small plastic connector.