2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

MPX17839

1/2 Hose Barb Non-Valved Coupling Body
Add to Quote Request
Material:
Polysulfone, USP Class VI, ADCF
Material Finish:
Natural
Pressure Range:
Up to 60 psi, 4.1 bar
Color:
Amber tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 300°F (-40°C - 149°C)
Valve Option:
Non-Valved

Recently Viewed

View All