2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

MPC17X1739

MPC Body x MPX Back-to-Back Body Adapter
Add to Quote Request
Material:
Polysulfone, USP Class VI, ADCF
Material Finish:
Natural
Pressure Range:
Up to 60 psi, 4.1 bar
Color:
Amber tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 300°F (-40°C - 149°C)
Valve Option:
Non-Valved
MPC30003M product photo

MPC30003M

MPC Coupling Plug
`
MPC30039M product photo

MPC30039M

MPC Coupling Plug
`
MPC30L product photo

MPC30L

MPC Tethered Plug
`

Recently Viewed

View All