Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs
    Download CAD Details Chemical Compatibility
    Download CAD Details Chemical Compatibility

    You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

    CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

    CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

    Step One - Select a Chemical

    Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

    select

    OR

    select

    OR

    select

    MPC17X1703

    copy to clipboard click to copy Copied to clipboard!

    MPC Body x MPX Back-to-Back Body Adapter

    copy to clipboard click to copy Copied to clipboard!
    Log In or register to download CAD Drawings.
    Material:
    Polycarbonate, USP Class VI, ADCF
    Material Finish:
    Natural
    Pressure Range:
    Up to 60 psi, 4.1 bar
    Color:
    Purple Tint
    Mounting Option:
    Free Floating
    Sterilization Method:
    Gamma, autoclave
    Temperature Range:
    -40°F - 250°F (-40°C - 121°C)
    Valve Options:
    Non-Valved
    Body Type:
    Body
    Bag Qty:
    25

    Mating Parts

    MPC30039M

    MPC Coupling Plug

    MPC44012T39M

    3/4 Sanitary Non-Valved MPC Coupling Insert

    MPX22639M

    3/8 Hose Barb Non-Valved Coupling Insert

    MPC22006T39M

    3/8 Hose Barb Non-Valved Coupling Insert

    MPC22002T03M

    1/8 Hose Barb Non-Valved In-Line Coupling Insert

    MPX22603M

    3/8 Hose Barb Non-Valved Coupling Insert

    MPX22803M

    1/2 Hose Barb Non-Valved Coupling Insert

    MPC22004TM

    1/4 Hose Barb Non-Valved Coupling Insert

    MPC22006TM

    3/8 Hose Barb Non-Valved Coupling Insert

    MPC30003M

    MPC Coupling Plug

    MPX44024T39M

    1-1/2 Sanitary Non-Valved MPX Coupling Insert

    MPC22004T03

    1/4 Hose Barb Non-Valved Coupling Insert

    MPC22006T03

    3/8 Hose Barb Non-Valved Coupling Insert

    MPX44012T39M

    3/4 Sanitary Non-Valved MPX Coupling Insert

    MPC22002T39M

    1/8 Hose Barb Non-Valved In-Line Coupling Insert

    MPC22006T03M

    3/8 Hose Barb Non-Valved Coupling Insert

    MPC22002T03

    1/8 Hose Barb Non-Valved Class VI Polycarbonate Coupling Insert

    MPC22004T

    1/4 Hose Barb Non-Valved Coupling Insert

    MPX22839M

    1/2 Hose Barb Non-Valved Coupling Insert

    MPC22004T39M

    1/4 Hose Barb Non-Valved Coupling Insert

    MPX30039M

    MPX Coupling Plug

    MPC22004T03M

    1/4 Hose Barb Non-Valved Coupling Insert

    MPC44024T39M

    1 1/2 Sanitary Non-Valved MPC Coupling Insert

    MPC22006T

    3/8 Hose Barb Non-Valved Coupling Insert

    MPX30003M

    MPX Coupling Plug
    View all mating parts

    Additional Items

    MPC30039M

    MPC Coupling Plug

    MPC30003M

    MPC Coupling Plug

    MPC30L

    MPC Tethered Plug
    View all additional parts

    Recently Viewed

    MPC17X1703

    MPC Body x MPX Back-to-Back Body Adapter
    Back to Top