Termination Size

    Termination Type

      Valved?

        Mounting Options

          Spring in FlowPath?

            RFID Enabled

              Medical-Grade

              Eliminate accidental misconnections. Meet the most stringent requirements of biocompatibility. Create cleaner, faster, safer and smarter device connections. Do it all with CPC medical-grade quick disconnect couplings, suitable for use in a wide variety of medical applications.

              Need a sterile connection or cleanroom manufacturing? We offer a full line of aseptic connections and our ISO Class 7 certified cleanroom ensures the quality and cleanliness of each cleanroom product including shipping in double heat-sealed bags.