Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

MPXK32039

MPX Coupling Cap, Locking
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polysulfone, USP Class VI, ADCF
Material Finish:
Molded Grey
Pressure Range:
Up to 60 psi, 4.1 bar
Color:
Amber tint
Mounting Option:
Free Floating
Sterilization:
Gamma, autoclave
Temperature Range:
-40°F - 300°F (-40°C - 149°C)
Body Type:
Caps & Plugs
Weight:
.026 Each
Bag Qty:
250

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products