MPC22006TM
3/8 Hose Barb Non-Valved Coupling Insert
- Material:
- ABS
- Material Finish:
- Molded white
- Pressure Range:
- Up to 60 psi, 4.1 bar
- Color:
- White
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma
- Temperature Range:
- -40°F - 160°F (-40°C - 71°C)
- Seal Options:
- Silicone, platinum-cured, USP Class VI, ADCF
- Valve Option:
- Non-Valved
- Body Type:
- Insert
- Bag Qty:
- 1