MPC22006T03M
3/8 Hose Barb Non-Valved Coupling Insert
- Material:
- Polycarbonate, USP Class VI, ADCF
- Material Finish:
- Natural
- Pressure Range:
- Up to 60 psi, 4.1 bar
- Color:
- Purple Tint
- Mounting Option:
- Free Floating
- Sterilization:
- Gamma, autoclave
- Temperature Range:
- -40°F - 250°F (-40°C - 121°C)
- Seal Options:
- Silicone, platinum-cured, USP Class VI, ADCF
- Valve Option:
- Non-Valved
- Body Type:
- Insert
- Bag Qty:
- 250