Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

MPC22006T

3/8 Hose Barb Non-Valved Coupling Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
ABS
Material Finish:
Molded white
Pressure Range:
Up to 60 psi, 4.1 bar
Color:
White
Mounting Option:
Free Floating
Sterilization:
Gamma
Temperature Range:
-40°F - 160°F (-40°C - 71°C)
Seal Options:
Buna-N USP Class V
Valve Option:
Non-Valved
CPCBodyType:
Insert

Mating Parts

View all mating parts

Additional Items

Recently Viewed

View all recently visited products