17100
1/8 Hose Barb Valved In-Line Coupling Body (MCD1702 NSF)
- Material:
- Brass
- Material Finish:
- Chrome
- Color:
- Chrome
- Mounting Option:
- Free Floating
- Temperature Range:
- -40°F - 180°F (-40°C - 82°C)
- Seal Options:
- FDA BUNA-N
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Body
- Bag Qty:
- 10