Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

15900

copy to clipboard click to copy Copied to clipboard!

1/4 NPT Valved Coupling Body (MCD1004 NSF)

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Color:
Chrome
Mounting Option:
Thread
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Bag Qty:
10

Recently Viewed

View all recently visited products