Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

MCD1602

1/8 Hose Barb Valved Panel Mount Body
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
Vacuum to 250 psi, 17.3 bar
Color:
Chrome
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Bag Qty:
10

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products