Everis LQ8

Everis LQ8 Series fittings feature 1/2” flow for liquid cooling of electronics applications. Specifically designed for thermal management applications, Everis LQ8 connectors offer a high-flow capacity to optimize liquid cooling system performance. They provide ultra-reliable, dripless connections and disconnections for ease of use and peace of mind given proximity to sensitive or valuable equipment components. LQ8 quick disconnects (QDs) use patent pending valve technology that eliminates drips and are designed for long-term use. EPDM seals are a standard option for compatibility with glycol/water coolants. For other material and termination options contact CPC; CPC sales representatives and applications engineers are available to assist with any questions you may have.
FeaturesBenefits
Non-spill designDisconnect under pressure
Redundant sealsExtra protection against leaks over an extended period of time
High flow capacity with low pressure dropEnables efficient and cost-effective cooling
EPDM sealsCompatibility with common coolants (e.g. glycol/water)
Ergonomic body and latch designSimple, intuitive one-handed operation and audible click that signals secure connection
Low profileMeets size requirements for space-constrained electronics applications
Barbed and threaded terminationsAccommodates various connection preferences including locking barbs for clampless reinforced tubing

Operating Conditions

Pressure Vacuum to 120 psi, 8.3 bar
Temperature 0°F to 240°F (17°C to 115°C)
Shipping/Storage -40°F to 240°F (-40°C to 115°C)
Flow Coefficient Cv ~ 6.0 (Kv ~ 5.2)

Materials

Material Brass
Material Finish Nickel-Chrome plated
Seals EPDM
Mounting Options Thread and locking hose barb
Valve Polyphenylsulfone
Valve Spring Stainless Steel
Force to connect 21 lbs. typical
Spillage 0.02 cc per disconnect rated at 0 psi;
0.07 cc per disconnect rated at 60 psi;
Air Inclusion 0.5 cc per connect
RoHS and REACH compliant
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
non-spillCv 6.0 (Kv ~ 5.2)

Legend
Legend

6 list items
  • «
  • 1
  • »

Product

Bodies

LQ8D17010L product photo

LQ8D17010L

LQ8D17010L
Everis 5/8" Locking Hose Barb Valved In-Line Body Everis LQ8
Product ID: LQ8D17010L
LQ8D30012 product photo

LQ8D30012

LQ8D30012
Everis SAE-12 Valved In-Line Body Everis LQ8
Product ID: LQ8D30012
LQ8D31012 product photo

LQ8D31012

LQ8D31012
Everis G 3/4 (BSPP) Valved In-Line Body Everis LQ8
Product ID: LQ8D31012

Inserts

LQ8D22010L product photo

LQ8D22010L

LQ8D22010L
Everis 5/8" Locking Hose Barb Valved In-Line Insert Everis LQ8
Product ID: LQ8D22010L
LQ8D46012 product photo

LQ8D46012

LQ8D46012
Everis SAE-12 Valved In-Line Insert Everis LQ8
Product ID: LQ8D46012
LQ8D47012 product photo

LQ8D47012

LQ8D47012
Everis G 3/4 (BSPP) Valved In-Line Insert Everis LQ8
Product ID: LQ8D47012
6 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products