Material

    Termination Size

      Termination Type

        Pressure Range

          Valved?

            Seal Options

              Mounting Options

                RFID Enabled

                  LQ6

                  Designed specifically for liquid cooling applications, the LQ6 Series Couplings are the first of their kind, utilizing new patent-pending liquid cooling valve technology. The guaranteed closed-system design provides ultra-reliable, dripless connections and disconnections able to withstand long-term, repeated use. Dripless quick disconnect couplings from CPC feature automatic non-spill shutoff valves and integral terminations for safety, ease-of-use and reliability.

                  Features Benefits

                  Non-spill design

                  Disconnect under pressure with no spills

                  Redundant sealing when connected

                  Extra protection from leaks

                  Color-coding Instant visual difference in cooling lines

                  No seal friction in connected state

                  Ultra-reliable protection from drips at disconnect even after long periods in connected state

                  Enhanced latch design

                  Easy to see orientation on manifolds and tubing

                  Lower ergonomic profile

                  Meet size requirements for space-constrained electronics

                  Pressure: Vacuum to 120 psi, 8.3 bar
                  Temperature: 0°F to 240°F (-17°C to 115°C)

                  Maximum Flow at Disconnect
                  4.0 gal/min, 15.1 L/min

                  Materials:
                  Main housing components: Chrome-plated brass
                  Valves and thumb latch: Polysulfone
                  Valve spring (wetted): 302 stainless steel
                  External spring: 302 stainless steel
                  Seals: EPDM

                  Color:
                  Chrome with Cool Blue or Chrome with Warm Red

                  Tubing Sizes:
                  3/8" to 1/2" ID, 9.5mm to 12.7mm ID

                  Lubricants:
                  Krytox® PFPE

                  Spillage:

                  <0.03 cc per disconnect rated at 0 psi

                  <0.03 cc per disconnect rated at 120 psi

                  Inclusion:

                  <0.02 cc per connect
                  LQ6 Force to connectLQ6-Water-Flow-0-2
                  LQ6 water flow 0-20GPM
                  WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
                  non-spill Cv ~ 2.2 (33.2) max

                  Legend
                  Legend

                  Product

                  Bodies

                  LQ6D30008BLU product photo

                  LQ6D30008BLU

                  LQ6D30008BLU
                  1/2" SAE Valved In-Line Liquid Cooling Body, Cool Blue
                  Product ID: LQ6D30008BLU
                  LQ6D30006BLU product photo

                  LQ6D30006BLU

                  LQ6D30006BLU
                  3/8" SAE Valved In-Line Liquid Cooling Body, Cool Blue
                  Product ID: LQ6D30006BLU
                  LQ6D17008BLU product photo

                  LQ6D17008BLU

                  LQ6D17008BLU
                  1/2" Hose Barb Valved In-Line Liquid Cool Body, Cool Blue
                  Product ID: LQ6D17008BLU
                  LQ6D31006BLU product photo

                  LQ6D31006BLU

                  LQ6D31006BLU
                  3/8" G-Thread/BSPP Valved In-line Liquid Cooling Body, Cool Blue
                  Product ID: LQ6D31006BLU
                  LQ6D10006RED product photo

                  LQ6D10006RED

                  LQ6D10006RED
                  3/8" NPT Valved In-Line Liquid Cooling Body, Warm Red
                  Product ID: LQ6D10006RED
                  LQ6D17006RED product photo

                  LQ6D17006RED

                  LQ6D17006RED
                  3/8" Hose Barb Valved In-Line Liquid Cooling Body, Warm Red
                  Product ID: LQ6D17006RED
                  LQ6D31006RED product photo

                  LQ6D31006RED

                  LQ6D31006RED
                  3/8" G-Thread/BSPP/BSPP Valved In-line Liquid Cooling Body, Warm Red
                  Product ID: LQ6D31006RED
                  LQ6D13008BLU product photo

                  LQ6D13008BLU

                  LQ6D13008BLU
                  3/8" PTF Valved In-Line Liquid Cooling Body, Cool Blue
                  Product ID: LQ6D13008BLU
                  LQ6D31008RED product photo

                  LQ6D31008RED

                  LQ6D31008RED
                  1/2" G-Thread/BSPP Valved In-line Liquid Cooling Body, Warm Red
                  Product ID: LQ6D31008RED
                  LQ6D17006BLU product photo

                  LQ6D17006BLU

                  LQ6D17006BLU
                  3/8" Hose Barb Valved In-Line Liquid Cooling Body, Cool Blue
                  Product ID: LQ6D17006BLU
                  LQ6D30006RED product photo

                  LQ6D30006RED

                  LQ6D30006RED
                  3/8" SAE Valved In-Line Liquid Cooling Body, Warm Red
                  Product ID: LQ6D30006RED
                  LQ6D31008BLU product photo

                  LQ6D31008BLU

                  LQ6D31008BLU
                  1/2" G-Thread/BSPP Valved In-line Liquid Cooling Body, Cool Blue
                  Product ID: LQ6D31008BLU

                  Recently Viewed

                  View All