Category

    Termination Size

      Valved?

        Mounting Options

          Liquid Cooling of Electronics

          An electronic component exposed to coolant leaks is about as useless as one that’s overheated. That’s why liquid cooling systems in electronics require the ultra-reliable, drip-free connections and disconnections offered by CPC. With flexible designs that minimize flow restriction, dry disconnect capabilities that reduce spillage to near zero, resilient leak-free seals, easy disconnections and a variety of available materials, CPC is trusted by manufacturers for couplings in high powered PCs, data centers and even medical equipment.


          Additional Resources

          Request a Sample

          • LC1

            LC

            LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.
          • LQ24

            LQ2

            The LQ2 is a 1/8 inch flow fitting that provides ultra-reliable, dripless connection and disconnection for liquid cooling applications.
          • LQ45

            LQ4

            The LQ4 is a ¼ inch flow fitting that provides ultra-reliable, dripless connection and disconnection for protecting valuable electronics.
          • BLQ22

            BLQ2

            Non-spill quick disconnect designed specifically for rack-mounted liquid cooling applications.
          • BLQ44

            BLQ4

            Non-spill quick disconnect designed specifically for blind mate liquid cooling applications.
          • RPLQ42

            RPLQ4

            Rack and panel liquid cooling coupling guarantees a secure, reliable connection and dripless disconnect.
          • LQ6

            LQ6

            The LQ6 is a 3/8 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics.
          • PLQ22

            PLQ2

            Designed specifically for liquid cooling applications, the thermoplastic PLQ2 offers the reliability and performance to meet your fluid handling specifications.
          • NS2126

            NS212

            An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
          • NS41

            NS4

            Feature non-spill valves in a compact size, at a great price.
          • NS67

            NS6

            Non-spill couplings that are lightweight, chemically resistant and easy to use.