Everis PLQ2

The Everis PLQ2 Series liquid cooling connectors provide ultra-reliable, dripless connections and disconnections. Made of PPSU, a high-performance thermoplastic, the Everis PLQ2 connector is lightweight, not susceptible to galvanic corrosion and rated UL94 V0 flame retardant. With an ergonomic thumb latch, Everis PLQ2 fittings are easy to use. They are purpose-built for liquid cooling of electronics applications and offer a high-flow capacity to optimize thermal management system performance. Everis PLQ2 quick disconnects use CPC-developed valve technology that is designed for long-term use with no spill upon disconnect.

Features Benefits
Made of high-performance PPSU material Lightweight, durable and chemically compatible with widely used liquid cooling fluids and UL94 VO flame retardant
Non-spill valve design No drips during connection or disconnection
High flow to size ratio with low pressure drop Increased cooling efficiency in small spaces
Ergonomic body and latch design Simple, intuitive one-handed operation
Audible click upon connection Provides connection assurance
Barbed and threaded termination options Meets preferences for mounting or tubing connections
Robust product testing (product tested to 10,000 cycles) Reliability assurance with proven dimensional stability
Pressure Range: Vacuum to 120 psi, 8.3 bar
Temperature Range: 0°F to 240°F (-17°C to 115°C)
Storage/Shipping: -40°F to 240°F (-40°C to 115°C)
Flow Coefficient: Cv ~ 0.37

Material:
Main housing components: Polyphenylsulfone PPSU
Valves and thumb latch: PPSU
Valve spring (wetted): Stainless steel
External spring: Stainless steel
Seals: EPDM
Seal spacer: PTFE
Compliance: RoHS, REACH

Color:
Matte Black with Cool Blue or Warm Red

Tubing Sizes:
1/4" ID (6.4mm ID)

Lubricants:
Krytox® PFPE

Spillage:
<0.015 cc per disconnect at 0 psi
<0.063 cc per disconnect rated at 200 psi

Inclusion:
<0.063 cc per connect
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
non-spill Cv ~ 0.37

Legend
Legend

12 list items
  • «
  • 1
  • »

Product

Bodies

PLQ2D1704LBLU product photo

PLQ2D1704LBLU

PLQ2D1704LBLU
Everis 1/4" Locking Hose Barb Everis Valved In-Line Liquid Cooling Coupling Body, Cool Blue
Product ID: PLQ2D1704LBLU
PLQ2D1704LRED product photo

PLQ2D1704LRED

PLQ2D1704LRED
Everis 1/4" Locking Hose Barb Everis Valved In-Line Liquid Cooling Coupling Body, Warm Red
Product ID: PLQ2D1704LRED
PLQ2D3004BLU product photo

PLQ2D3004BLU

PLQ2D3004BLU
Everis 1/4" SAE-4 Everis Valved In-Line Liquid Cooling Coupling Body, Cool Blue
Product ID: PLQ2D3004BLU
PLQ2D3004RED product photo

PLQ2D3004RED

PLQ2D3004RED
Everis 1/4" SAE-4 Everis Valved In-Line Liquid Cooling Coupling Body, Warm Red
Product ID: PLQ2D3004RED
PLQ2D3102BLU product photo

PLQ2D3102BLU

PLQ2D3102BLU
Everis G 1/8 Thread/BSPP Everis Valved In-line Liquid Cooling Body, Cool Blue
Product ID: PLQ2D3102BLU
PLQ2D3102RED product photo

PLQ2D3102RED

PLQ2D3102RED
Everis G 1/8 Thread/BSPP Everis Valved In-line Liquid Cooling Body, Warm Red
Product ID: PLQ2D3102RED

Inserts

PLQ2D2204LBLU product photo

PLQ2D2204LBLU

PLQ2D2204LBLU
1/4" Locking Hose Barb Everis Valved In-Line Liquid Cooling Coupling Insert, Cool Blue
Product ID: PLQ2D2204LBLU
PLQ2D2204LRED product photo

PLQ2D2204LRED

PLQ2D2204LRED
1/4" Locking Hose Barb Everis Valved In-Line Liquid Cooling Coupling Insert, Warm Red
Product ID: PLQ2D2204LRED
PLQ2D4604BLU product photo

PLQ2D4604BLU

PLQ2D4604BLU
1/4" SAE Everis Valved Liquid Cooling Coupling Insert, Cool Blue
Product ID: PLQ2D4604BLU
PLQ2D4604RED product photo

PLQ2D4604RED

PLQ2D4604RED
Everis 1/4" SAE-4 Everis Valved Liquid Cooling Coupling Insert, Warm Red
Product ID: PLQ2D4604RED
PLQ2D4702BLU product photo

PLQ2D4702BLU

PLQ2D4702BLU
Everis G 1/8 Thread/BSPP Everis Valved Liquid Cooling Connector Insert, Cool Blue
Product ID: PLQ2D4702BLU
PLQ2D4702RED product photo

PLQ2D4702RED

PLQ2D4702RED
Everis G 1/8 Thread/BSPP Everis Valved Liquid Cooling Connector Insert, Warm Red
Product ID: PLQ2D4702RED
12 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products