Material

    Termination Size

      Termination Type

        Pressure Range

          Valved?

            Seal Options

              Mounting Options

                NS212

                NS212 Series couplings were built on the company’s proven platform of non-spill valves designed to provide fast, safe and virtually leak-free fluid line connections. NS212 is an easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves. The NS212 is also chemically resistant making it ideal for a diverse range of applications.
                Features Benefits
                Efficient, non-spill design Disconnect under pressure with no spills
                Multiple seal materials

                Broad chemical compatibility for diverse applications

                Twist-to-connect locking

                Easy, non-spill connections in tight

                spaces

                Compact design

                High flow in a small connector

                Ultra low air inclusion

                Minimizes contaminants, reduces the need to purge lines

                 

                 

                Pressure: Vacuum to 45 psi, 3.1 bar 
                Temperature: 32° F to 120° F/0° C to 49°C
                Flow capacity: Cv~0.45
                Spillage: <0.025 cc/disconnect
                Inclusion: 0.009 cc/connect
                Materials:
                Main components and valves: Glass-filled polypropylene
                Valve spring: 316 stainless steel
                Seal material: EPDM (FKM/Simriz FFKM optional) 
                Color: Gray with black accent standard
                Tubing Sizes: 1/8" to 1/4" (3.2mm to 6.4mm)
                 

                  Colder NS212 Pressure RangeNS212 Water Flow

                WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
                non-spill Cv ~0.45

                Legend
                Legend

                11 list items
                • «
                • 1
                • »

                Product

                Bodies

                NS2D160412 product photo

                NS2D160412

                NS2D160412
                1/4 Hose Barb Valved Coupling Body
                Product ID: NS2D160412
                NS2D120412 product photo

                NS2D120412

                NS2D120412
                1/4 PTF Valved Panel Mount Coupling Body
                Product ID: NS2D120412
                NS2D130412 product photo

                NS2D130412

                NS2D130412
                1/4 PTF Valved In-Line Coupling Body
                Product ID: NS2D130412
                NS2D170412 product photo

                NS2D170412

                NS2D170412
                1/4 Hose Barb Valved In-Line Coupling Body
                Product ID: NS2D170412
                NS2D160212 product photo

                NS2D160212

                NS2D160212
                1/8 Hose Barb Valved Coupling Body
                Product ID: NS2D160212
                NS2D170212 product photo

                NS2D170212

                NS2D170212
                1/8 Hose Barb Valved In-Line Coupling Body
                Product ID: NS2D170212
                NS2D100212 product photo

                NS2D100212

                NS2D100212
                1/8 NPT Valved Coupling Body
                Product ID: NS2D100212

                Inserts

                NS2D200412 product photo

                NS2D200412

                NS2D200412
                1/4 PTF Valved In-Line Coupling Insert
                Product ID: NS2D200412
                NS2D220412 product photo

                NS2D220412

                NS2D220412
                1/4 Hose Barb Valved In-Line Coupling Insert
                Product ID: NS2D220412
                NS2D220212 product photo

                NS2D220212

                NS2D220212
                1/8 Hose Barb Valved In-Line Coupling Insert
                Product ID: NS2D220212
                NS2D240212 product photo

                NS2D240212

                NS2D240212
                1/8 NPT Valved Coupling Insert
                Product ID: NS2D240212
                11 list items
                • «
                • 1
                • »

                Recently Viewed

                View All