Material

    Termination Size

      Pressure Range

        Valved?

          Seal Options

            Mounting Options

              Spring in FlowPath?

                RFID Enabled

                  Everis LQ8

                  Everis LQ8 Series fittings feature 1/2” flow for liquid cooling of electronics applications. Specifically designed for thermal management applications, Everis LQ8 connectors offer a high-flow capacity to optimize liquid cooling system performance. They provide ultra-reliable, dripless connections and disconnections for ease of use and peace of mind given proximity to sensitive or valuable equipment components. LQ8 quick disconnects (QDs) use patent pending valve technology that eliminates drips and are designed for long-term use. EPDM seals are a standard option for compatibility with glycol/water coolants. For other material and termination options contact CPC; CPC sales representatives and applications engineers are available to assist with any questions you may have.
                  FeaturesBenefits
                  Non-spill designDisconnect under pressure
                  Redundant sealsExtra protection against leaks over an extended period of time
                  High flow capacity with low pressure dropEnables efficient and cost-effective cooling
                  EPDM sealsCompatibility with common coolants (e.g. glycol/water)
                  Ergonomic body and latch designSimple, intuitive one-handed operation and audible click that signals secure connection
                  Low profileMeets size requirements for space-constrained electronics applications
                  Barbed and threaded terminationsAccommodates various connection preferences including locking barbs for clampless reinforced tubing
                  Flow Coefficient:Cv ~ 6.0
                  Pressure Range:Vacuum to 120 psi, 8.3 bar
                  Operating Temperature:0°F to 240°F (-17°C to 115°C)
                  Shipping/Storage Temperature:-40°F to 240°F (-40°C to 115°C)
                   
                  Materials:Brass
                  Material Finish:Nickel-Chrome plated
                  Seals:EPDM
                  Mounting Options:Thread and locking hose barb
                  Valve:Polyphenylsulfone
                  Valve Spring:Stainless Steel
                  Force to connect:21 lbs. typical
                  Spillage:0.02 cc per disconnect rated at 0 psi; 0.07 cc per disconnect rated at 60 psi;
                  Air Inclusion:0.5 cc per connect
                   
                  RoHS and REACH compliant
                   
                  LQ8 Water Flow
                   
                  WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
                  non-spillCv 6.0 (Kv ~ 5.2)

                  Legend
                  Legend

                  6 list items
                  • «
                  • 1
                  • »

                  Product

                  Bodies

                  LQ8D17010L product photo

                  LQ8D17010L

                  LQ8D17010L
                  Everis 5/8" Locking Hose Barb Valved In-Line Body Everis LQ8
                  Product ID: LQ8D17010L
                  LQ8D31012 product photo

                  LQ8D31012

                  LQ8D31012
                  Everis G 3/4 (BSPP) Valved In-Line Body Everis LQ8
                  Product ID: LQ8D31012
                  LQ8D30012 product photo

                  LQ8D30012

                  LQ8D30012
                  Everis SAE-12 Valved In-Line Body Everis LQ8
                  Product ID: LQ8D30012

                  Inserts

                  LQ8D22010L product photo

                  LQ8D22010L

                  LQ8D22010L
                  Everis 5/8" Locking Hose Barb Valved In-Line Insert Everis LQ8
                  Product ID: LQ8D22010L
                  LQ8D47012 product photo

                  LQ8D47012

                  LQ8D47012
                  Everis G 3/4 (BSPP) Valved In-Line Insert Everis LQ8
                  Product ID: LQ8D47012
                  LQ8D46012 product photo

                  LQ8D46012

                  LQ8D46012
                  Everis SAE-12 Valved In-Line Insert Everis LQ8
                  Product ID: LQ8D46012
                  6 list items
                  • «
                  • 1
                  • »

                  Recently Viewed

                  View All