LC

Colder’s LC Series chrome-plated brass couplings are built tough and made to last in the most demanding applications. Ideal for use with higher temperature or pressure, the LC Series features a one-hand operation for swift and easy connects and disconnects.

These couplings offer the flexibility of multiple configurations and terminations to mate with both the PLC acetal and PLC12 polypropylene couplings. Also available in NSF-listed versions.

Features Benefits

Brass material

Durable and able to withstand higher pressure and temperature

Chrome plating Attractive appearance
High temperature capability Versions rated to 400°F (204°C )

Compatible

Mates with PLC and PLC12 Series couplings

Pressure: Vacuum to 250 psi, 17.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous
Materials:
Main components and valves: Chrome-plated brass
Thumb latch: Stainless steel
Valves: Acetal
Valve springs: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N
Color: Chrome
Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm
   
LC Water FlowLC Air Flow Air Flow, 100 psig Inlet Pressure
   
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Material: Polypropylene
Tubing Range: 1/4"to 3/8" (6.4mm to 9.5mm)
Feature: Chemically resistant for corrosive applications
staright-through Cv ~ 1.40 (20.17) max
single shut-off Cv ~ 0.82 (11.82) max
double shut-off Cv ~ 0.51 (7.35) max

Legend

Legend

Product

Bodies

LC10006BSPT product photo

LC10006BSPT

LC10006BSPT
3/8 BSPT Non-Valved Coupling Body
Product ID: LC10006BSPT
LCD17006 product photo

LCD17006

LCD17006
3/8 Hose Barb Valved In-Line Coupling Body
Product ID: LCD17006
LC10006 product photo

LC10006

LC10006
3/8 NPT Non-Valved Coupling Body
Product ID: LC10006
LCD15004 product photo

LCD15004

LCD15004
1/4 NPT Valved Panel Mount Coupling Body
Product ID: LCD15004
LCD16005 product photo

LCD16005

LCD16005
5/16 Hose Barb Valved Panel Mount Coupling Body
Product ID: LCD16005
LC15004 product photo

LC15004

LC15004
1/4 NPT Non-Valved Panel Mount Coupling Body
Product ID: LC15004
LC16006 product photo

LC16006

LC16006
3/8 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: LC16006
LC16004 product photo

LC16004

LC16004
1/4 Hose Barb Non-Valved Panel Mount Coupling Body
Product ID: LC16004
LC17005 product photo

LC17005

LC17005
5/16 Hose Barb Non-Valved In-Line Coupling Body
Product ID: LC17005
LCD10004 product photo

LCD10004

LCD10004
1/4 NPT Valved Coupling Body
Product ID: LCD10004
LCD16006 product photo

LCD16006

LCD16006
3/8 Hose Barb Valved Panel Mount Coupling Body
Product ID: LCD16006
LC13006 product photo

LC13006

LC13006
3/8 PTF Non-Valved In-Line Coupling Body
Product ID: LC13006

Recently Viewed

View All