Everis PLQ4

The Everis PLQ4 Series of quick disconnects provides ultra-reliable connections and dripless disconnections that protect sensitive electronic systems being cooled via liquid cooling. Built of polyphenylsulfone (PPSU), a high-performance thermoplastic, the Everis PLQ4 connector is lightweight and inherently resistant to galvanic corrosion. Everis PLQ4 connectors are rated UL94 V0 flame retardant and are easy to use making them a perfect choice for liquid cooling of electronics applications. These industry-leading connectors offer a high-flow capacity to optimize thermal management system performance. The Everis PLQ4 Series uses patent-pending CPC-developed valve technology that eliminates drips and is specifically designed for long-term connected states.

FeaturesBenefits
Made of high-performance PPSU materialLightweight, durable and chemically compatible with widely used liquid cooling fluids and UL94 VO flame retardant
Non-spill valve designNo drips during connection or disconnection
High flow to size ratio with low pressure dropIncreased cooling efficiency in small spaces
Ergonomic body and latch designSimple, intuitive one-handed operation
Audible click upon connectionProvides connection assurance
Barbed and threaded termination optionsMeets preferences for mounting or tubing connections
Robust product testing (product tested to 10,000 cycles)Reliability assurance with proven dimensional stability

Operating Conditions (Fluid Transfer)

Pressure Range: Vacuum to 120 psi, 8.3 bar
Temperature Range: 0°F to 240°F (-17°C to 115°C)
Storage/Shipping: -40°F to 240°F (-40°C to 115°C)
Flow Coefficient: Cv ~ 1.3 (1.1 Kv)

Materials

Main housing components: Polyphenylsulfone (PPSU)
Valves and thumb latch: PPSU
Valve spring (wetted): Stainless steel
External spring: Stainless steel
Seals: EPDM
Seal spacer: PTFE
Compliance: RoHS, REACH
Color: Matte Black with Cool Blue or Warm Red
Lubricants: Krytox® PFPE

Other

Tubing Sizes: 1/4" to 3/8" ID (6.4mm to 9.5mm ID)
Spillage: <0.015 cc per disconnect at 0 psi
<0.063 cc per disconnect rated at 200 psi
Inclusion: <0.063 cc per connect
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
double shut-offCv ~ 1.3 (Kv 1.1)

Legend
Legend

15 list items

Product

Bodies

PLQ4D17006LRED product photo

PLQ4D17006LRED

Everis 3/8" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Warm Red
PLQ4D30004BLU product photo

PLQ4D30004BLU

Everis 1/4" Thread SAE-4 Valved In-Line Liquid Cooling Coupling Body, Cool Blue
PLQ4D30006BLU product photo

PLQ4D30006BLU

Everis 3/8" Thread SAE-6 Valved In-Line Liquid Cooling Coupling Body, Cool Blue
PLQ4D31004BLU product photo

PLQ4D31004BLU

Everis G 1/4 Thread/BSPP Valved Liquid Cooling Coupling Body, Cool Blue
PLQ4D31004RED product photo

PLQ4D31004RED

Everis G 1/4 Thread/BSPP Valved Liquid Cooling Coupling Body, Warm Red

Inserts

PLQ4D22004BLU product photo

PLQ4D22004BLU

Everis 1/4" Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Cool Blue
PLQ4D22004RED product photo

PLQ4D22004RED

Everis 1/4" Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Warm Red
PLQ4D22006BLU product photo

PLQ4D22006BLU

Everis 3/8" Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Cool Blue
PLQ4D22006LBLU product photo

PLQ4D22006LBLU

Everis 3/8" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Cool Blue
PLQ4D22006LRED product photo

PLQ4D22006LRED

Everis 3/8" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Warm Red
PLQ4D22006RED product photo

PLQ4D22006RED

Everis 3/8" Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Warm Red
PLQ4D46004BLU product photo

PLQ4D46004BLU

Everis 1/4" Thread SAE-4 Valved In-Line Liquid Cooling Coupling Insert, Cool Blue
15 list items

Recently Viewed

View all recently visited products