Everis BLQ6

Everis™ BLQ6 quick disconnect couplings provide ultra-reliable, no-drip connections for thermal management to help protect valuable electronic systems. Designed specifically for blind mate liquid cooling applications, the Everis BLQ6 Series uses patent pending valve technology that eliminates drips and is specifically designed to withstand long-term connection. An optional accessory kit is available for panel mount connections.

FeaturesBenefits
Non-spill designDisconnect under pressure
Redundant sealsExtra protection from contaminants and debris when couplers are connected
Friction-free valveProvides reliability for extended periods of operation
Rugged anodized aluminumAble to withstand long-term, ongoing and repeated use
Axial engagement toleranceAllows full flow even when not fully engaged
Optional panel mount kitEnables either the body, insert or both to be panel mounted
Flow Coefficient:Cv ~ 2.2
Pressure Range:Vacuum to 120 psi, 8.3 bar
Operating Temperature:0°F to 240°F (-17°C to 115°C)
Shipping/Storage Temperature:-40°F to 240°F (-40°C to 115°C)

Material:
Materials:Aluminum
Material Finish:Anodized
Seals:EPDM
Mounting Options:Thread
Valve:Polysulfone
Valve Spring:Stainless Steel
Spillage:0.03 cc per disconnect rated at 0 psi; 0.03 cc per disconnect rated at 120 psi;
Air Inclusion:0.22 cc per connect
Axial Mis-alignment:1 mm max.
RoHS and REACH compliant

Flow Performance

Panel Mount Kit (P/N BLQ6PMKIT)

Panel Opening: ∅.790±.005 (inches)
 Panel Opening (in)Panel Thickness Min.-Max. (in)

Bodies

See drawing

.075-.175"

Inserts

See drawing

.075-.175"

WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
non-spillCv ~ 2.2 (Kv ~ 1.9)

Legend
Legend

4 list items
  • «
  • 1
  • »

Product

Bodies

BLQ6D30006 product photo

BLQ6D30006

SAE-6 Valved In-Line Body Everis BLQ6
BLQ6D31008 product photo

BLQ6D31008

G 1/2 Valved In-Line Body Everis BLQ6

Inserts

BLQ6D46006 product photo

BLQ6D46006

SAE-6 Valved In-Line Insert Everis BLQ6
BLQ6D47008 product photo

BLQ6D47008

G 1/2 Valved In-Line Insert Everis BLQ6
4 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products