Category

    Termination Size

      Valved?

        Mounting Options

          Liquid Cooling

          Fluid quick disconnectors are critical in liquid cooling applications. Thermal engineers demand drip-free solutions to keep the systems they design consistently cool. CPC’s liquid cooling of electronic quick disconnects (QDs) eliminate drips and withstand long-term use for safer, more reliable liquid cooling.

          With flexible designs that minimize flow restriction, dry disconnect capabilities that reduce spillage to near zero, resilient leak-free seals, easy disconnections and a variety of available materials, CPC is trusted by manufacturers for couplings in high powered supercomputers, data centers and even medical equipment.


          Additional Resources

          Request a Sample

           
          • LC5

            LC

            LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.
          • LQ25

            LQ2

            The LQ2 is a 1/8 inch flow fitting that provides ultra-reliable, dripless connection and disconnection for liquid cooling applications.
          • LQ4

            LQ4

            The LQ4 is a ¼ inch flow fitting that provides ultra-reliable, dripless connection and disconnection for protecting valuable electronics.
          • BLQ23

            BLQ2

            Non-spill quick disconnect designed specifically for rack-mounted liquid cooling applications.
          • BLQ43

            BLQ4

            Non-spill quick disconnect designed specifically for blind mate liquid cooling applications.
          • LQ65

            LQ6

            The LQ6 is a 3/8 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics.
          • PLQ23

            PLQ2

            Designed specifically for liquid cooling applications, the thermoplastic PLQ2 offers the reliability and performance to meet your fluid handling specifications.
          • NS2129

            NS212

            An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
          • NS49

            NS4

            Feature non-spill valves in a compact size, at a great price.
          • NS6

            NS6

            Non-spill couplings that are lightweight, chemically resistant and easy to use.
          • NSH9

            NSH

            Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.