Category

    Termination Size

    • 1/8"

    Valved?

      Mounting Options

        Liquid Cooling

        Fluid quick disconnectors are critical in liquid cooling applications. Thermal engineers demand drip-free solutions to keep the systems they design consistently cool. CPC’s liquid cooling of electronic quick disconnects (QDs) eliminate drips and withstand long-term use for safer, more reliable liquid cooling.

        With flexible designs that minimize flow restriction, dry disconnect capabilities that reduce spillage to near zero, resilient leak-free seals, easy disconnections and a variety of available materials, CPC is trusted by manufacturers for couplings in high powered supercomputers, data centers and even medical equipment.

         

        Product

        Bodies

        SRC1702CL product photo

        SRC1702CL

        1/8 Hose Barb Coupling Body - ISO Class 7 Cleanroom Version
        SMF10297 product photo

        SMF10297

        1/8 Hose Barb Non-Valved In-Line Disposable Coupling Body
        BSQ1702 product photo

        BSQ1702

        1/8 Hose Barb Body
        PMC160212 product photo

        PMC160212

        1/8 Hose Barb Non-Valved Panel Mount Coupling Body
        SMPT0212 product photo

        SMPT0212

        1/8 NPT Non-Valved Coupling Body
        MC1002BSPT product photo

        MC1002BSPT

        1/8 BSPT Non-Valved Coupling Body
        PMCD160212 product photo

        PMCD160212

        1/8 Hose Barb Valved Panel Mount Coupling Body
        PMC100212 product photo

        PMC100212

        1/8 NPT Non-Valved Coupling Body

        Genderless

        AQS17002 product photo

        AQS17002

        1/8" Hose Barb Genderless AseptiQuik S Connector
        AQS17002HT product photo

        AQS17002HT

        1/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature

        Recently Viewed

        View All