Category

    Material

      Termination Size

        Termination Type

          Pressure Range

          • Vacuum to 250 psi, 17.3 bar

          Valved?

            Seal Options

              Mounting Options

                RFID Enabled

                  Liquid Cooling

                  Fluid quick disconnectors are critical in liquid cooling applications. Thermal engineers demand drip-free solutions to keep the systems they design consistently cool. CPC’s liquid cooling of electronic quick disconnects (QDs) eliminate drips and withstand long-term use for safer, more reliable liquid cooling.

                  With flexible designs that minimize flow restriction, dry disconnect capabilities that reduce spillage to near zero, resilient leak-free seals, easy disconnections and a variety of available materials, CPC is trusted by manufacturers for couplings in high powered supercomputers, data centers and even medical equipment.

                  Product

                  Bodies

                  LC10006BSPT product photo

                  LC10006BSPT

                  LC10006BSPT
                  3/8 BSPT Non-Valved Coupling Body
                  Product ID: LC10006BSPT
                  LCD17006 product photo

                  LCD17006

                  LCD17006
                  3/8 Hose Barb Valved In-Line Coupling Body
                  Product ID: LCD17006
                  LC10006 product photo

                  LC10006

                  LC10006
                  3/8 NPT Non-Valved Coupling Body
                  Product ID: LC10006
                  LCD15004 product photo

                  LCD15004

                  LCD15004
                  1/4 NPT Valved Panel Mount Coupling Body
                  Product ID: LCD15004
                  LCD16005 product photo

                  LCD16005

                  LCD16005
                  5/16 Hose Barb Valved Panel Mount Coupling Body
                  Product ID: LCD16005
                  LC15004 product photo

                  LC15004

                  LC15004
                  1/4 NPT Non-Valved Panel Mount Coupling Body
                  Product ID: LC15004
                  LC16006 product photo

                  LC16006

                  LC16006
                  3/8 Hose Barb Non-Valved Panel Mount Coupling Body
                  Product ID: LC16006
                  LC16004 product photo

                  LC16004

                  LC16004
                  1/4 Hose Barb Non-Valved Panel Mount Coupling Body
                  Product ID: LC16004
                  LC17005 product photo

                  LC17005

                  LC17005
                  5/16 Hose Barb Non-Valved In-Line Coupling Body
                  Product ID: LC17005
                  LCD10004 product photo

                  LCD10004

                  LCD10004
                  1/4 NPT Valved Coupling Body
                  Product ID: LCD10004
                  LCD16006 product photo

                  LCD16006

                  LCD16006
                  3/8 Hose Barb Valved Panel Mount Coupling Body
                  Product ID: LCD16006
                  LC13006 product photo

                  LC13006

                  LC13006
                  3/8 PTF Non-Valved In-Line Coupling Body
                  Product ID: LC13006

                  Recently Viewed

                  View All