Liquid Cooling

Fluid quick disconnectors are critical in liquid cooling applications. Thermal engineers demand drip-free solutions to keep the systems they design consistently cool. CPC’s liquid cooling of electronic quick disconnects (QDs) eliminate drips and withstand long-term use for safer, more reliable liquid cooling.

With flexible designs that minimize flow restriction, dry disconnect capabilities that reduce spillage to near zero, resilient leak-free seals, easy disconnections and a variety of available materials, CPC is trusted by manufacturers for couplings in high powered supercomputers, data centers and even medical equipment.


Additional Resources

Request a Sample

 
  • LC5

    LC

    LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.
  • LQ25

    LQ2

    The LQ2 is a 1/8 inch flow fitting that provides ultra-reliable, dripless connection and disconnection for liquid cooling applications.
  • LQ4

    LQ4

    The LQ4 is a ¼ inch flow fitting that provides ultra-reliable, dripless connection and disconnection for protecting valuable electronics.
  • BLQ23

    BLQ2

    Non-spill quick disconnect designed specifically for rack-mounted liquid cooling applications.
  • BLQ43

    BLQ4

    Non-spill quick disconnect designed specifically for blind mate liquid cooling applications.
  • LQ65

    LQ6

    The LQ6 is a 3/8 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics.
  • PLQ23

    PLQ2

    Designed specifically for liquid cooling applications, the thermoplastic PLQ2 offers the reliability and performance to meet your fluid handling specifications.
  • NS2129

    NS212

    An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
  • NS49

    NS4

    Feature non-spill valves in a compact size, at a great price.
  • NS6

    NS6

    Non-spill couplings that are lightweight, chemically resistant and easy to use.
  • NSH9

    NSH

    Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.