Material

    Termination Size

      Valved?

        Seal Options

        • BUNA-N

        Mounting Options

          Spring in FlowPath?

            RFID Enabled

              Liquid Cooling

              Fluid quick disconnectors are critical in liquid cooling applications. Thermal engineers demand drip-free solutions to keep the systems they design consistently cool. CPC’s liquid cooling of electronic quick disconnects (QDs) eliminate drips and withstand long-term use for safer, more reliable liquid cooling.

              With flexible designs that minimize flow restriction, dry disconnect capabilities that reduce spillage to near zero, resilient leak-free seals, easy disconnections and a variety of available materials, CPC is trusted by manufacturers for couplings in high powered supercomputers, data centers and even medical equipment.

              Product

              Bodies

              LCD17006 product photo

              LCD17006

              3/8 Hose Barb Valved In-Line Coupling Body
              LCD15004 product photo

              LCD15004

              1/4 NPT Valved Panel Mount Coupling Body
              LCD16005 product photo

              LCD16005

              5/16 Hose Barb Valved Panel Mount Coupling Body
              LCD10004 product photo

              LCD10004

              1/4 NPT Valved Coupling Body
              LCD16006 product photo

              LCD16006

              3/8 Hose Barb Valved Panel Mount Coupling Body
              LCD12006 product photo

              LCD12006

              3/8 PTF Valved Panel Mount Coupling Body
              LCD17005 product photo

              LCD17005

              5/16 Hose Barb Valved In-Line Coupling Body
              LCD12004 product photo

              LCD12004

              1/4 PTF Valved Panel Mount Coupling Body
              LCD10004BSPT product photo

              LCD10004BSPT

              1/4 BSPT Valved Coupling Body
              LCD16004 product photo

              LCD16004

              1/4 Hose Barb Valved Panel Mount Coupling Body
              LCD13006 product photo

              LCD13006

              3/8 PTF Valved In-Line Coupling Body
              LCD13004 product photo

              LCD13004

              1/4 PTF Valved In-Line Coupling Body

              Recently Viewed

              View All