Category

    Material

      Termination Size

        Termination Type

          Pressure Range

          • Vacuum to 250 psi, 17.3 bar

          Valved?

            Seal Options

              Mounting Options

                Liquid Cooling

                Fluid quick disconnectors are critical in liquid cooling applications. Thermal engineers demand drip-free solutions to keep the systems they design consistently cool. CPC’s liquid cooling of electronic quick disconnects (QDs) eliminate drips and withstand long-term use for safer, more reliable liquid cooling.

                With flexible designs that minimize flow restriction, dry disconnect capabilities that reduce spillage to near zero, resilient leak-free seals, easy disconnections and a variety of available materials, CPC is trusted by manufacturers for couplings in high powered supercomputers, data centers and even medical equipment.

                 

                Product

                Bodies

                LC10006BSPT product photo

                LC10006BSPT

                3/8 BSPT Non-Valved Coupling Body
                LCD17006 product photo

                LCD17006

                3/8 Hose Barb Valved In-Line Coupling Body
                LC10006 product photo

                LC10006

                3/8 NPT Non-Valved Coupling Body
                LCD15004 product photo

                LCD15004

                1/4 NPT Valved Panel Mount Coupling Body
                LCD16005 product photo

                LCD16005

                5/16 Hose Barb Valved Panel Mount Coupling Body
                LC15004 product photo

                LC15004

                1/4 NPT Non-Valved Panel Mount Coupling Body
                LC16006 product photo

                LC16006

                3/8 Hose Barb Non-Valved Panel Mount Coupling Body
                LC16004 product photo

                LC16004

                1/4 Hose Barb Non-Valved Panel Mount Coupling Body
                LC17005 product photo

                LC17005

                5/16 Hose Barb Non-Valved In-Line Coupling Body
                LCD10004 product photo

                LCD10004

                1/4 NPT Valved Coupling Body
                LCD16006 product photo

                LCD16006

                3/8 Hose Barb Valved Panel Mount Coupling Body
                LC13006 product photo

                LC13006

                3/8 PTF Non-Valved In-Line Coupling Body

                Recently Viewed

                View All