Material

    Termination Size

      Termination Type

        Pressure Range

        • Vacuum to 200 psi, 13.8 bar

        Valved?

          Seal Options

            Mounting Options

              Spring in FlowPath?

                RFID Enabled

                  Liquid Cooling

                  Fluid quick disconnectors are critical in liquid cooling applications. Thermal engineers demand drip-free solutions to keep the systems they design consistently cool. CPC’s liquid cooling of electronic quick disconnects (QDs) eliminate drips and withstand long-term use for safer, more reliable liquid cooling.

                  With flexible designs that minimize flow restriction, dry disconnect capabilities that reduce spillage to near zero, resilient leak-free seals, easy disconnections and a variety of available materials, CPC is trusted by manufacturers for couplings in high powered supercomputers, data centers and even medical equipment.

                  18 list items

                  Product

                  Bodies

                  LQ2D3004RED product photo

                  LQ2D3004RED

                  1/4" Everis SAE Valved In-Line Liquid Cooling Coupling Body, Warm Red
                  LQ2D3004BLU product photo

                  LQ2D3004BLU

                  1/4" Everis SAE Valved In-Line Liquid Cooling Coupling Body, Cool Blue
                  LQ2D3304LRED product photo

                  LQ2D3304LRED

                  1/4" Everis Locking Hose Barb Valved Elbow Liquid Cooling Coupling Body, Warm Red
                  LQ2D1704LBLU product photo

                  LQ2D1704LBLU

                  1/4" Everis Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Cool Blue
                  LQ2D3102RED product photo

                  LQ2D3102RED

                  1/8" Everis G-Thread/BSPP Valved In-line Liquid Cooling Body, Warm Red
                  BLQ2D3004 product photo

                  BLQ2D3004

                  Everis 1/4" Rack and Panel SAE-04 Valved In-Line Liqud Cooling Coupling Body
                  LQ2D1704LRED product photo

                  LQ2D1704LRED

                  1/4" Everis Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Warm Red
                  LQ2D3102BLU product photo

                  LQ2D3102BLU

                  1/8" Everis G-Thread/BSPP Valved In-Line Liquid Cooling Body, Cool Blue
                  LQ2D3304LBLU product photo

                  LQ2D3304LBLU

                  1/4" Everis Locking Hose Barb Valved Elbow Liquid Cooling Coupling Body, Cool Blue

                  Inserts

                  LQ2D4604BLU product photo

                  LQ2D4604BLU

                  1/4" Everis SAE Valved Liquid Cooling Coupling Insert, Cool Blue
                  LQ2D4604RED product photo

                  LQ2D4604RED

                  1/4" Everis SAE Valved Liquid Cooling Coupling Insert, Warm Red
                  LQ2D2304LRED product photo

                  LQ2D2304LRED

                  1/4" Everis Locking Hose Barb Harb Valved Elbow Liquid Cooling Coupling Insert, Warm Red
                  18 list items

                  Recently Viewed

                  View All