LQ6D47006RED
Everis 3/8" G-Thread/BSPP Valved Liquid Cooling Connector Insert, Warm Red
- Material:
- Brass
- Material Finish:
- Chrome
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Color:
- Chrome with warm red
- Mounting Option:
- Thread
- Temperature Range:
- 0°F - 240°F ((-17°C) - 115°C)
- Seal Options:
- EPDM
- Valve Spring:
- Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Shipping/Storage Temperature Range:
- -40°F to 240°F (-40°C to 115°C)
- Spillage:
- Spillage is 0.03 cc per disconnect at 0 psi and 0.03 cc per disconnect rated at 120 psi; Inclusion 0.04 cc per connect
- Weight:
- .1884 Each
- Bag Qty:
- 10