Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

LQ6D20008RED

Everis 3/8" PTF Valved In-Line Liquid Cooling Insert, Warm Red
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Chrome with warm red
Mounting Option:
Thread
Temperature Range:
0°F - 240°F ((-17°C) - 115°C)
Seal Options:
EPDM
Valve Spring:
302 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Shipping/Storage Temperature Range:
-40°F to 240°F (-40°C to 115°C)
Spillage:
Spillage is 0.03 cc per disconnect at 0 psi and   0.03 cc per disconnect rated at 120 psi;  Inclusion 0.04 cc per connect
Weight:
.1412 Each
Bag Qty:
10

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products