Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

LQ4D17006RED

Everis 3/8 Hose Barb Valved In-Line Liquid Cooling Coupling Body, Warm Red
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Chrome with warm red
Mounting Option:
Thread
Temperature Range:
0°F - 240°F (-17°C - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved
Shipping/Storage Temperature Range:
-40°F to 240°F (-40°C to 115°C)
CPCBodyType:
Body

Mating Parts

View all mating parts

Different Order Unit

Recently Viewed

View all recently visited products