Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

LQ4D10006BLU

Everis 3/8 NPT Valved Liquid Cooling Coupling Body, Cool Blue
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Chrome with cool blue
Mounting Option:
Thread
Temperature Range:
0°F - 240°F (-17°C - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved
Body Type:
Body
Shipping/Storage Temperature Range:
-40°F to 240°F (-40°C to 115°C)
Spillage:
<0.025 cc per disconnect rated at 0 psi; <0.055 cc per disconnect rated at 120 psi; <0.025 cc per connect
Weight:
.1867 Ounce
Bag Qty:
10

Mating Parts

View all mating parts

Different Order Unit

Recently Viewed

View all recently visited products