LQ4D10004BLU
Everis 1/4 NPT Valved Liquid Cooling Coupling Body, Cool Blue
- Material:
- Brass
- Material Finish:
- Chrome
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Color:
- Chrome with cool blue
- Mounting Option:
- Thread
- Temperature Range:
- 0°F - 240°F (-17°C - 115°C)
- Seal Options:
- EPDM
- Valve Spring:
- Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Body
- Shipping/Storage Temperature Range:
- -40°F to 240°F (-40°C to 115°C)
- Spillage:
- <0.025 cc per disconnect rated at 0 psi; <0.055 cc per disconnect rated at 120 psi; <0.025 cc per connect
- Weight:
- .1685 Each
- Bag Qty:
- 10