LQ2D2304LRED
1/8" Everis Locking Hose Barb Harb Valved Elbow Liquid Cooling Coupling Insert, Warm Red
- Material:
- Brass
- Material Finish:
- Chrome
- Pressure Range:
- Vacuum to 200 psi, 13.8 bar
- Color:
- Chrome with warm red
- Mounting Option:
- Free Floating
- Temperature Range:
- 0°F - 240°F (-17°C - 115°C)
- Seal Options:
- EPDM
- Valve Spring:
- Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Shipping/Storage Temperature Range:
- -40°F to 240°F (-40°C to 115°C)
- Spillage:
- <0.015 cc per disconnect at 0 psi; <0.063 cc per disconnect at 200 psi
- Bag Qty:
- 10