Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

LQ2D1704LBLU

1/8" Everis Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Cool Blue
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 200 psi, 13.8 bar
Color:
Chrome with cool blue
Mounting Option:
Free Floating
Temperature Range:
0°F - 240°F (-17°C - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved
Body Type:
Body
Shipping/Storage Temperature Range:
-40°F to 240°F (-40°C to 115°C)
Spillage:
<0.015 cc per disconnect at 0 psi; <0.063 cc per disconnect at 200 psi
Bag Qty:
10

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products