Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

75800

3/8 Hose Barb Valved Panel Mount Coupling Body (LCD16006 NSF)
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Brass
Material Finish:
Chrome
Color:
Chrome
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Bag Qty:
10

Recently Viewed

View all recently visited products