75500
3/8 PTF Non-Valved Panel Mount Coupling Body (LC12006 NSF)
- Material:
- Brass
- Material Finish:
- Chrome
- Color:
- Chrome
- Mounting Option:
- Panel Mount
- Temperature Range:
- -40°F - 180°F (-40°C - 82°C)
- Valve Option:
- Non-Valved
- Body Type:
- Body
- Bag Qty:
- 10