LC15004
1/4 NPT Non-Valved Panel Mount Coupling Body
- Material:
- Brass
- Material Finish:
- Chrome
- Pressure Range:
- Vacuum to 250 psi, 17.3 bar
- Color:
- Chrome
- Mounting Option:
- Panel Mount
- Temperature Range:
- -40°F - 180°F (-40°C - 82°C)
- Valve Option:
- Non-Valved
- Body Type:
- Body
- Bag Qty:
- 10