PLC12

CPC's plastic quick disconnect couplings cover a wide range of general purpose applications.  Available in 1/8" to 1/2" nominal flow, they feature one-hand connection and disconnection. Integral terminations make the plastic coupling the choice for ease of use and manufacture.

PLC12 series couplings are available with RFID-enabled IdentiQuik® technology. RFID-based IdentiQuik couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

Features Benefits

Polypropylene material

Chemically resistant and gamma sterilizable

EPDM o-rings Greater chemical resistance
Colder thumb latch One-hand connection and disconnection

Integral terminations

Fewer leak points, shorter assemblies, faster installations

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: 32°F to 160°F continuous, -0°C to 71°C continuous

Materials:
Main components and valves: Polypropylene
Thumb latch: Stainless steel
Valve spring: 316 stainless steel
External springs and pin: Stainless steel
O-rings: EPDM
Color: Almond
Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm
 
PLC12 Pressure Range
 

WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.

Based on sealing performance after 72 hours of exposure to pressure and temperature.


 

IdentiQuik Specifications

RF Communication Range: Approximately 1”

 

Interface: RS232 & USB

 

Operating Voltage:

            RS-232: 8-24V

            USB: 5V

 

Power Consumption: 1.2W maximum

 

RFID Tag:

ISO 15693, 13.56MHz, 112 bytes programmable

 

Temperature: 32oF to 150oF (0oC to 65oC)

Material: Polypropylene
Tubing Range: 1/4"to 3/8" (6.4mm to 9.5mm)
Feature: Chemically resistant for corrosive applications
straight-through Cv ~ 1.40 (20.17) max
single shut-off Cv ~ 0.82 (11.82) max
double shut-off Cv ~ 0.51 (7.35) max

Legend
Legend

Product

Bodies

PLC1000412 product photo

PLC1000412

1/4 NPT Non-Valved Coupling Body
PLCD1000412BSPT product photo

PLCD1000412BSPT

1/4 MBSPT Valved Coupling Body
PLC1000612 product photo

PLC1000612

3/8 MNPT Non-Valved Coupling Body
PLCD17040612 product photo

PLCD17040612

1/4 Softube Valved In-Line Coupling Body
PLCD17060812 product photo

PLCD17060812

3/8 Softube Valved In-Line Coupling Body
PLC1000612BSPT product photo

PLC1000612BSPT

3/8 MBSPT Non-Valved Coupling Body
PLCD1000612 product photo

PLCD1000612

3/8 NPT Valved Coupling Body
PLCD1600412 product photo

PLCD1600412

1/4 Hose Barb Valved Panel Mount Coupling Body
PLCD1300612 product photo

PLCD1300612

3/8 PTF Valved In-Line Coupling Body
PLCD1600612 product photo

PLCD1600612

3/8 Hose Barb Valved Panel Mount Coupling Body
PLC1700612 product photo

PLC1700612

3/8 Hose Barb Non-Valved In-Line Coupling Body
PLCD1200612 product photo

PLCD1200612

3/8 PTF Valved Panel Mount Coupling Body

Recently Viewed

View All