NS4

NS4 Series couplings feature non-spill valves in a compact size, at a great price. Use the NS4 when even a few drops pose problems regarding safety, media cost or environmental regulations. These innovative couplings are lightweight, chemically resistant and easy to use. The nonspill design effectively eliminates spills, minimizes downtime and enhances operator safety. 

NS4 Series couplings are available with RFID-enabled IdentiQuik® technology. RFID-based IdentiQuik couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

Features Benefits
Non-spill design Disconnect under pressure with no spills
Color coding Instant visual differentiation of media lines
Glass-filled polypropylene Durable and compatible with many chemicals
  Pressure: Vacuum to 120 psi, 8.3 bar (see graph)
  Temperature: 32°F to 160°F / 0°C to 71°C (see graph)
  Flow Capacity: Cv~0.6 (see graph)
  Spillage: <.10 cc/disconnect
 
Materials:
  Main components and valves: Glass-filled polypropylene
  Thumb latch: Glass-filled polypropylene
  Valve spring: 316 stainless steel
  External spring: 316 stainless steel
  O-rings: EPDM (FKM optional)
  Soft-touch overmold: TPV*
  Color: Gray with dark gray overmold standard
(gray with red or blue overmold available)
  Lubricants: Krytox® PFPE (inert)
  Tubing Size: 1/8" to 3/8", 3.2mm to 9.5mm
 
  *The overmold material is known as TPV (thermoplastic vulcanizate). This TPV is an alloy of polypropylene thermoplastic and fully vulcanized EPDM rubber. The material is typically resistant to water, acids and bases.
   
  NS4 Pressure Range NS4 Water Flow
  WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
 

 

IdentiQuik Specifications

RF Communication Range: Approximately 1”

 

Interface: RS232 & USB

 

Operating Voltage:

             RS-232: 8-24V

             USB: 5V

 

Power Consumption: 1.2W maximum

 

RFID Tag:

ISO 15693, 13.56MHz, 112 bytes programmable

 

Temperature: 32oF to 150oF (0oC to 65oC)

non-spill Cv ~ 0.6 (8.65) max

Legend
Legend

Product

Bodies

NS4D10004 product photo

NS4D10004

NS4D10004
1/4 NPT Valved Coupling Body
Product ID: NS4D10004
NS4D1000406 product photo

NS4D1000406

NS4D1000406
1/4 NPT Valved Coupling Body
Product ID: NS4D1000406
NS4D10004BSPT product photo

NS4D10004BSPT

NS4D10004BSPT
1/4 BSPT Valved Coupling Body
Product ID: NS4D10004BSPT
NS4D13004 product photo

NS4D13004

NS4D13004
1/4 PTF Valved In-Line Coupling Body
Product ID: NS4D13004
NS4D13006 product photo

NS4D13006

NS4D13006
3/8 PTF Valved In-Line Coupling Body
Product ID: NS4D13006
NS4D1300606 product photo

NS4D1300606

NS4D1300606
3/8 PTF Valved In-Line Coupling Body
Product ID: NS4D1300606

Inserts

INS4DT2200400 product photo

INS4DT2200400

INS4DT2200400
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
Product ID: INS4DT2200400
INS4DT2200600 product photo

INS4DT2200600

INS4DT2200600
3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID
Product ID: INS4DT2200600

Other

INS4DR1700201 product photo

INS4DR1700201

INS4DR1700201
1/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
Product ID: INS4DR1700201
INS4DR1700400 product photo

INS4DR1700400

INS4DR1700400
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
Product ID: INS4DR1700400
INS4DR1700401 product photo

INS4DR1700401

INS4DR1700401
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
Product ID: INS4DR1700401
INS4DR1700601 product photo

INS4DR1700601

INS4DR1700601
3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
Product ID: INS4DR1700601

Recently Viewed

View all recently visited products