2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

BACD17004MBLK

1/4 Hose Barb Valved In-Line BreakAway Coupling Body Molded Black
Add to Quote Request
Material:
Acetal
Material Finish:
Molded Black
Pressure Range:
Vacuum to 20 psi, 1.4 bar
Color:
Black
Mounting Option:
Free Floating
Temperature Range:
0°F - 150°F (-18°C - 66°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Recently Viewed

View All