BreakAway

CPC’s BreakAway® Series couplings provide safe and easy fluid transfer with protection from costly product loss and equipment damage. These high quality, leak-free connectors are designed to disconnect when pull force is applied without depressing a latching mechanism, allowing users to make a clean, fast and easy break at critical moments.
Features Benefits Applications may include:

Reliable break away design

Rapid, automatic disconnection

Personal cooling suits
Automatic dual shutoff valves Safe and clean fluid handling Rack and panel systems
Streamlined, flush finish Easy-to-use for maximum productivity Medical equipment
Pressure: 0 to 20 psi, 1.4 bar
Temperature: 0°F to 150°F continuous, -18°C to 65.6°C

Materials:
Main components and valves: Acetal
Valve spring: 316 stainless steel
O-rings: Buna-N
Retention Ring: PPS
Color: White or black
Tubing range: 1/4" - 3/8", 6.4mm to 9.5mm
     
BAC Pressure RangeBAC Water Flow
BAC Disconnect Force
     
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
straight-through Cv ~ 0.85 (12.25) max
double shut-off Cv ~ 0.62 (8.93) max

Legend
Legend

8 list items
  • «
  • 1
  • »

Product

Bodies

BACD16004MBLK product photo

BACD16004MBLK

BACD16004MBLK
1/4 Hose Barb Valved BreakAway Coupling Body Molded Black
Product ID: BACD16004MBLK
BACD16006MBLK product photo

BACD16006MBLK

BACD16006MBLK
3/8 Hose Barb Valved Panel Mount BreakAway Coupling Body Molded Black
Product ID: BACD16006MBLK
BACD17004MBLK product photo

BACD17004MBLK

BACD17004MBLK
1/4 Hose Barb Valved In-Line BreakAway Coupling Body Molded Black
Product ID: BACD17004MBLK

Inserts

BAC22004 product photo

BAC22004

BAC22004
1/4 Hose Barb Non-Valved In-Line BreakAway Coupling Insert
Product ID: BAC22004
BACD22004 product photo

BACD22004

BACD22004
1/4 Hose Barb Valved In-Line BreakAway Coupling Insert
Product ID: BACD22004
BACD22004MBLK product photo

BACD22004MBLK

BACD22004MBLK
1/4 Hose Barb Valved In-Line BreakAway Coupling Insert Molded Black
Product ID: BACD22004MBLK
BACD22006 product photo

BACD22006

BACD22006
3/8 Hose Barb Valved In-Line BreakAway Coupling Insert
Product ID: BACD22006
BACD22006MBLK product photo

BACD22006MBLK

BACD22006MBLK
3/8 Hose Barb Valved In-Line BreakAway Coupling Insert Molded Black
Product ID: BACD22006MBLK
8 list items
  • «
  • 1
  • »

Recently Viewed

View all recently visited products