Termination Size

    Valved?

      Seal Options

        Mounting Options

          Spring in FlowPath?

            RFID Enabled

              Industrial

              Building stronger connections. When it’s critical to keep your systems operating smoothly, it shouldn’t matter how tough or delicate the conditions are; you need fluid handling solutions that just work. That’s why industrial engineers around the world partner with CPC to improve the safety and serviceability of their systems with our quick disconnect couplings. From standard couplings to fully customized solutions, our industrial products are available with a variety of materials, configurations and ease of use features like the CPC “click” and visible thumb latch. In addition, many come packed with cutting-edge technologies like optional valves with a flush face for minimal wetting and RFID functionality that gives you unprecedented data-capture capabilities.
              • APC2

                APC

                APC Series couplings deliver ease-of-use and excellent flow in a compact size.
              • BQ45GL2

                BQ45GL

                Bottle Caps include a quick disconnect coupling or FitQuik® connector integrated into a cap designed for 45GL bottles.
              • BLQ24

                BLQ2

                Non-spill quick disconnect designed specifically for rack-mounted liquid cooling applications.
              • BLQ42

                BLQ4

                Non-spill quick disconnect designed specifically for blind mate liquid cooling applications.
              • BreakAwayCoupling6

                BreakAway

                Safe and easy fluid transfer with protection from costly product loss and equipment damage.
              • DPC4

                DPC

                Provides dual port connections with one-hand, simultaneous connections and disconnections.
              • DTLD

                DTLD

                DTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm)
              • EFC126

                EFC12

                Features a high efficiency valve design that provides a greater flow capability than any other coupling its size.
              • FFC35

                FFC35

                Flux comparable à plusieurs accouplements pour flux de 1,3 cm (1/2 po) dans un corps de 1,0 cm (3/8 po).
              • FitQuikConnectorsFittings1

                FitQuik Connectors & Fittings

                Precision molded fittings and connectors for leak-free connections.
              • HFC126

                HFC12

                Flow comparable to many 1/2" flow couplings in a 3/8" body size.
              • HFC35576

                HFC35 & HFC57

                Polysulfone couplings for demanding applications and chemical resistance.
              • HybridConnector1

                Hybrid Connector

                Allows designers to confidently specify a single connector for both fluids and electronics.
              • MiniHybridConnector2

                Hybrid (Mini) Connector

                Provides a compact, single connection point for both air couplings and electrical lines.
              • IdentiQuikSmartCouplings2

                IdentiQuik Couplings

                RFID technology helps to control, protect and streamline your valuable fluid.
              • iMAR2

                iMAR

                IdentiQuik® MAR: Multiple Antenna RF-enabled communicator printed circuit assembly supports up to eight RFID antennas handling eight fluid connections. Delivered in a removable plastic housing.
              • LC

                LC

                LC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.
              • LQ22

                LQ2

                The LQ2 is a 1/8 inch flow fitting that provides ultra-reliable, dripless connection and disconnection for liquid cooling applications.
              • LQ44

                LQ4

                The LQ4 is a ¼ inch flow fitting that provides ultra-reliable, dripless connection and disconnection for protecting valuable electronics.
              • LQ61

                LQ6

                The LQ6 is a 3/8 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics.
              • PLQ21

                PLQ2

                Designed specifically for liquid cooling applications, the thermoplastic PLQ2 offers the reliability and performance to meet your fluid handling specifications.
              • MC6

                MC

                Chrome-plated brass couplings built tough and made to last in the most demanding applications.
              • Multi-Mount

                Multi-Mount

                One easy-to-use coupling for connecting from three to five lines at once.
              • Multi-Tube

                Multi-Tube

                Couplings provide one easy-to-use quick disconnect for two, six or ten separate fluid lines.
              • NS16

                NS1

                The smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects.
              • NS2123

                NS212

                An easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.
              • NS42

                NS4

                Feature non-spill valves in a compact size, at a great price.
              • NS66

                NS6

                Non-spill couplings that are lightweight, chemically resistant and easy to use.
              • NSH4

                NSH

                Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.
              • PLC6

                PLC

                1/4" flow coupling offers the widest selection of sizes and configurations.
              • PLC126

                PLC12

                Offered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable.
              • PMC

                PMC

                1/8" flow and used in a wide variety of general purpose applications.
              • PMC126

                PMC12

                Polypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable.
              • PunctureSeal5

                Puncture Seal

                Clean and safe liquid dispensing from bag-in-box (BIB) or other types of flexible packaging.
              • SMC6

                SMC

                SMC couplings offer great value in a small plastic connector.