2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

TMF01

1/16 Hose Barb Non-Valved Fitting Insert
Add to Quote Request
Material:
Acetal
Material Finish:
Molded Black
Pressure Range:
Vacuum to 100psi, 6.9 bar per line
Color:
Black
Mounting Option:
Free Floating
Seal Options:
BUNA-N
Valve Option:
Non-Valved

Different Order Unit

Recently Viewed

View All