Online Tools

PRODUCT SPECIFIER Determine coupling types for use in your particular project
CAD Downloads Download CAD drawings of specific couplings to use directly in your design software
    Product Catalogs Use of our product catalogs to view our complete product list
    Product Catalogs
    Download CAD Details Chemical Compatibility
    Download CAD Details Chemical Compatibility

    You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

    CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

    CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

    Step One - Select a Chemical

    Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

    select

    OR

    select

    OR

    select

    TFB10M3

    copy to clipboard click to copy Copied to clipboard!

    Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies

    copy to clipboard click to copy Copied to clipboard!
    Log In or register to download CAD Drawings.
    Material:
    Acetal
    Material Finish:
    Molded Black
    Pressure Range:
    Vacuum to 100psi, 6.9 bar per line
    Color:
    Black
    Mounting Option:
    Free Floating
    Valve Options:
    Non-Valved
    Body Type:
    Body
    Bag Qty:
    5

    Mating Parts

    TMB1002

    Non-Valved Coupling Insert with 1/8 Hose Barb With Male Fitting Inserts

    TMB100212

    Non-Valved Coupling Insert with 1/8 Hose Barb With Male Fitting Inserts

    TMB10M3

    Non-Valved Coupling Insert with 3mm Hose Barb Male Fitting Inserts

    TMB1001

    Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts

    TMB100112

    Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts
    View all mating parts

    Additional Items

    TS10

    Tentube Tube Shroud

    TMPMWHT

    Sixtube Pressure Plug

    TPM10

    Tentube Panel Mount Adapter and Nut
    View all additional parts

    Recently Viewed

    TFB10M3

    Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies
    Back to Top