2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

TFB100112

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
Add to Quote Request
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 100psi, 6.9 bar per line
Color:
Black
Mounting Option:
Free Floating
Valve Option:
Non-Valved

Recently Viewed

View All