Tentube

The Tentube™ coupling provides one easy-to-use quick disconnect for up to ten separate fluid lines. The Tentube is available with valves on the body side in panel mount or in-line configurations for maximum design flexibility. The Tentube can connect and disconnect up to ten lines with the use of a simple slide latch. Tubing orientation is ensured by keying the coupling body and insert. Different fluids and tubing sizes can be accommodated by using acetal or polypropylene inserts in three popular sizes.

Product

Bodies

TFB10M3 product photo

TFB10M3

Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies
TFB100112 product photo

TFB100112

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
TFFD01MWHT product photo

TFFD01MWHT

1/16 Hose Barb Valved Fitting Body
TFFD02 product photo

TFFD02

1/8 Hose Barb Valved Fitting Body
TFFD02MWHT product photo

TFFD02MWHT

1/8 Hose Barb Valved Fitting Body
TFF01 product photo

TFF01

1/16 Hose Barb Non-Valved Fitting Body
TFB10 product photo

TFB10

Tentube Coupling Body Without Fitting Inserts
TFF02 product photo

TFF02

1/8 Hose Barb Non-Valved Fitting Body
TFFDM3MWHT product photo

TFFDM3MWHT

3mm Hose Barb Valved Fitting Body
TFF01MWHT product photo

TFF01MWHT

1/16 Hose Barb Non-Valved Fitting Body
TFBD1002 product photo

TFBD1002

Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
TFFDM3 product photo

TFFDM3

3mm Hose Barb Valved Fitting Body

Recently Viewed

View All